IESNA:LM-63-2002
[TEST]P1459936
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]06/04/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-686-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6A-AMB-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 119W 0CRI 1590K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (96) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.99A 118.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5545.1
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 118.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
512.3 475.3 464.7 485.9 528.1 580.9 617.9 649.6 676.0 739.4 818.6 892.5 998.1 1140.7 1267.5 1399.5 1531.5 1658.3 1785.0 1901.2 
2001.5 2012.1 2059.6 2091.3 1917.0 1758.6 1547.4 1251.6 850.3 274.6 132.0 84.5 47.5 26.4 15.8 0.0 0.0 
512.3 480.6 459.5 485.9 528.1 580.9 623.2 649.6 686.5 723.5 802.7 897.8 998.1 1135.4 1272.7 1399.5 1526.2 1668.8 1816.7 1938.2 
1996.2 2054.3 2117.7 2070.2 1954.0 1742.8 1579.0 1235.8 845.0 274.6 132.0 89.8 47.5 26.4 15.8 0.0 0.0 
512.3 485.9 459.5 485.9 522.8 575.6 623.2 649.6 676.0 712.9 781.6 876.7 977.0 1093.2 1246.3 1378.4 1521.0 1663.5 1853.7 1980.4 2086.0 
2154.7 2181.1 2170.5 2101.9 1927.6 1742.8 1352.0 918.9 375.0 153.2 100.3 63.4 42.2 15.8 0.0 0.0 
512.3 480.6 470.0 480.6 512.3 570.4 617.9 633.7 676.0 712.9 765.8 850.3 961.2 1072.1 1214.6 1367.8 1489.3 1642.4 1785.0 1996.2 2128.3 
2270.9 2355.4 2402.9 2360.6 2260.3 2128.3 1848.4 1246.3 575.6 195.4 137.3 79.2 42.2 15.8 5.3 0.0 
512.3 485.9 464.7 480.6 512.3 549.2 596.8 633.7 665.4 697.1 744.6 823.8 913.6 1035.1 1161.8 1304.4 1436.5 1568.5 1742.8 1880.1 2075.5 
2323.7 2513.8 2603.6 2640.5 2719.8 2614.1 2540.2 1991.0 1124.9 401.4 184.8 100.3 58.1 21.1 5.3 0.0 
512.3 480.6 470.0 480.6 507.0 538.7 580.9 623.2 654.9 702.4 734.1 797.4 871.4 992.8 1119.6 1241.1 1378.4 1515.7 1668.8 1858.9 2043.8 
2270.9 2476.8 2635.3 2809.5 2920.4 3010.2 3057.7 3089.4 2196.9 712.9 200.7 110.9 52.8 21.1 5.3 0.0 
512.3 491.1 480.6 485.9 512.3 533.4 570.4 617.9 654.9 702.4 749.9 802.7 871.4 950.6 1045.7 1172.4 1330.8 1494.5 1621.3 1684.7 1800.8 
1932.9 2138.8 2387.0 2709.2 3010.2 3311.2 3601.7 3812.9 3137.0 2408.2 940.0 221.8 79.2 37.0 10.6 0.0 
512.3 491.1 485.9 491.1 512.3 538.7 575.6 617.9 654.9 707.7 744.6 802.7 866.1 945.3 1050.9 1188.2 1341.4 1494.5 1573.8 1684.7 1779.7 
1906.5 2133.6 2397.6 2719.8 3020.8 3321.8 3559.4 3849.9 3105.3 2630.0 1098.5 269.3 79.2 37.0 10.6 0.0 
512.3 496.4 485.9 496.4 517.5 544.0 580.9 628.4 660.1 718.2 765.8 818.6 897.8 950.6 1050.9 1156.6 1246.3 1320.3 1388.9 1478.7 1584.3 
1785.0 2049.1 2355.4 2656.4 2941.6 3232.0 3337.6 3057.7 2709.2 2651.1 2101.9 802.7 147.9 52.8 10.6 0.0 
512.3 507.0 507.0 522.8 544.0 580.9 617.9 665.4 712.9 760.5 813.3 876.7 929.5 987.6 1072.1 1151.3 1193.5 1267.5 1341.4 1468.1 
1689.9 1917.0 2218.1 2519.1 2809.5 3105.3 3253.1 3342.9 2640.5 2397.6 2408.2 2196.9 1061.5 348.6 58.1 10.6 0.0 
512.3 507.0 517.5 538.7 570.4 602.0 660.1 691.8 739.4 786.9 813.3 866.1 913.6 945.3 1003.4 1056.2 1103.7 1172.4 1293.9 1457.6 
1621.3 1827.3 2070.2 2323.7 2593.0 2835.9 3115.8 2936.3 2371.2 2276.1 2223.3 1737.5 580.9 163.7 37.0 15.8 0.0 
512.3 512.3 528.1 549.2 586.2 623.2 660.1 707.7 739.4 776.3 813.3 845.0 876.7 903.1 940.0 992.8 1050.9 1109.0 1204.1 1346.7 
1510.4 1679.4 1895.9 2160.0 2503.2 2915.2 3332.4 3031.3 2402.9 2096.6 1726.9 1109.0 311.6 105.6 31.7 10.6 0.0 
512.3 522.8 533.4 565.1 591.5 633.7 676.0 723.5 749.9 776.3 802.7 829.1 839.7 860.8 897.8 940.0 987.6 1035.1 1119.6 1251.6 
1383.6 1573.8 1806.1 2064.9 2392.3 2740.9 2978.5 2603.6 1991.0 1647.7 1183.0 612.6 163.7 73.9 31.7 15.8 0.0 
512.3 522.8 549.2 575.6 617.9 660.1 702.4 739.4 771.0 797.4 813.3 818.6 823.8 818.6 829.1 866.1 924.2 971.7 998.1 998.1 
961.2 871.4 786.9 755.2 786.9 760.5 602.0 348.6 200.7 163.7 142.6 110.9 73.9 47.5 31.7 10.6 0.0 
512.3 528.1 554.5 591.5 628.4 681.3 718.2 765.8 781.6 808.0 786.9 776.3 771.0 776.3 765.8 728.8 691.8 628.4 544.0 443.6 
359.1 316.9 279.9 237.6 206.0 190.1 169.0 158.4 137.3 126.7 116.2 100.3 73.9 47.5 26.4 10.6 0.0 
512.3 533.4 559.8 602.0 633.7 681.3 728.8 765.8 771.0 776.3 776.3 776.3 755.2 691.8 628.4 554.5 470.0 390.8 348.6 316.9 285.2 
253.5 221.8 200.7 190.1 184.8 169.0 158.4 147.9 132.0 110.9 95.1 68.7 47.5 26.4 10.6 0.0 
512.3 533.4 570.4 607.3 639.0 697.1 728.8 749.9 749.9 792.2 792.2 765.8 697.1 607.3 512.3 422.5 369.7 332.7 311.6 279.9 253.5 216.5 
200.7 190.1 184.8 184.8 169.0 158.4 158.4 163.7 137.3 116.2 84.5 63.4 42.2 10.6 0.0 
512.3 538.7 575.6 623.2 649.6 697.1 718.2 734.1 776.3 808.0 792.2 723.5 649.6 533.4 443.6 375.0 332.7 306.3 274.6 237.6 206.0 195.4 
190.1 190.1 190.1 184.8 174.3 163.7 174.3 163.7 147.9 121.5 110.9 73.9 47.5 15.8 0.0 
512.3 538.7 586.2 617.9 654.9 697.1 707.7 739.4 792.2 792.2 760.5 702.4 612.6 501.7 433.0 364.4 316.9 279.9 232.4 211.2 195.4 190.1 
184.8 184.8 190.1 184.8 169.0 163.7 179.6 163.7 147.9 132.0 110.9 84.5 47.5 15.8 0.0 
512.3 538.7 580.9 623.2 660.1 691.8 702.4 749.9 786.9 776.3 739.4 681.3 596.8 522.8 438.3 348.6 285.2 242.9 211.2 195.4 190.1 184.8 
179.6 190.1 195.4 179.6 163.7 163.7 169.0 158.4 142.6 126.7 105.6 84.5 52.8 10.6 0.0 
512.3 544.0 586.2 623.2 665.4 681.3 707.7 749.9 776.3 771.0 728.8 676.0 607.3 533.4 443.6 327.4 264.1 216.5 195.4 184.8 179.6 174.3 
179.6 184.8 179.6 179.6 169.0 174.3 184.8 169.0 142.6 121.5 100.3 73.9 47.5 10.6 0.0 
512.3 544.0 586.2 617.9 649.6 681.3 702.4 749.9 781.6 765.8 734.1 676.0 607.3 538.7 438.3 332.7 264.1 216.5 190.1 184.8 179.6 174.3 
179.6 184.8 179.6 179.6 169.0 174.3 179.6 158.4 132.0 116.2 100.3 68.7 37.0 10.6 0.0 
